REHLKO BRANDS
carousel image

Home & Garden

Yours is the only job that could use a little more pressure.

It's All About The Engine

It's All About The Engine

Mowers, pressure washer, log splitters: if you want the kind of hardworking, hassel-free equipment the pros use, you're in the right place. Rehlko engines are battle-tested and built to last. And they're loaded with commerical-grade features like:

Heavy-Duty Materials
Cast-iron cylinder liners extend engine life

Consistent-Cut™ Technology
Keeps you cutting in tall, wet grass

Smart-Choke™ Technology
Starts like your car; just turn the key and go

Best-In-Class Power. Enough Said.

You want the ultimate lawn mower engine? The HD Series features best-in-class power (HD1100)* and 2X-longer useful engine life.**

*Class defined as EPA Class I gasoline engines 225cc or below. **Certified by Rehlko. Rehlko HD Series vs. Rehlko XT Series™ EPA Emissions Certification.

Best-In-Class Power. Enough Said.
Why EFI? It Makes Your Life Easier. Much Easier

Why EFI? It Makes Your Life Easier. Much Easier

One of the first-ever consumer EFI engines, our 7500 Series EFI workhorses are just the thing for the hardcore homeowner.

Simple, Easy Starts
Built to start the first time, designed for easy spring starts

More Power, Less Fuel
Available with up to 27 hp- the most powerful Rehlko consumer engine, up to 12.5% fuel savings* - less time refueling, more time relaxing

Built To Last
Designed from the rugged, commercial Rehlko Command PRO EFI engine, engineered and assembled in U.S.A.

*Rehlko 2017 EKT750 vs. Rehlko KT745 under comparable loads and duty cycles. Fuel savings may be more or less depending on in-use operating conditions.

No More Oil Changes

Our XTX Series™ engine never needs an oil change. Just top it off every now and then and you're good to go.

No More Oil Changes

Literature

Want to dig deeper? Take a look at our brochures.

7500 Series EFI

XTX Series

7000 Series

RH Series

SH Series

HD Series

Maintenance Kits

Oil Filters

Tri-Fuel Engines Conversion Kit

Engine Series

7500 Series EFI

7000 Series

XTX Series

Want More?

Browse our entire engine lineup.


Kohler

Resilience is reinvention

Kohler Engines is now Rehlko

Follow us on

Engines

Parts & Service

CUSTOMER SUPPORT

For Partners

About Us