Diesel Fluids India

Diesel Engines Fluids

(India)

Protect your investment.

For your Kohler engine maintenance, choose only Rehlko diesel engines fluids. Rehlko oil, coolant and fuel additives have been specifically engineered and tested for Kohler diesel engines to provide exceptional protection, peak performance and extended equipment life.

Rehlko’s aftermarket fluids offer superior wear protection, ensure engine cleanliness, and enhance fuel efficiency beyond what standard lubricants can achieve.

Xtreme Conditions 10W-40 Oil

Description: Provides exceptional wear protection and protects the service life of Diesel aftertreatment systems.

Size: 1,5 Liters 5 Liters 10 Liters 210 Liters

Why buy:

  • Protects against soot agglomeration, reducing abrasive wear and deposit formation

  • Maintains proper viscosity over a broad temperature range

  • Exceptional oxidation control

  • Helps reduce oil consumption.

DOWNLOAD BROCHURE

Xtended Life Coolant

Description: Provides superior heat transfer and excellent protection against corrosion, cylinder-liner cavitation, freezing and boil-over.

Size: 5 Liters (case of 4) 10 Liters 210 Liters

Why buy:

  • Pre-mixed 50/50 with high-purity water

  • Based on Organic Additive Technology (OAT)

  • Fully formulated: does not require the use of supplemental
    antifreeze/coolant additives (SCAs) or extenders

  • Free from BNAPS (Borate, Nitrite, Amine, Phosphate, Silicate) and 2-EHA (2-Ethylhexyl acrylate)

DOWNLOAD BROCHURE


Follow us on to find the latest updates on our products

© 2025 Discovery Energy, LLC dba Rehlko. All Rights Reserved